Bussmann 系列快速方体熔断器

伊顿 Bussmann 系列快速方体半导体熔断器可用于保护交流和直流驱动器、电源转换器/整流器和变速驱动器。

额定电流
1 至 5500 A
额定电压
高达 2000 Vac/1000 Vdc
使用类别
aR 和 gR

核心功能

提供 aR 和 gR 工作类型
多种额定电流及电压可供选择
全方位保护
可提供带有双指示系统的 DIN 43620 标准熔断器
专业的电气专家团队

设计可靠

伊顿 Bussmann 系列快速方体熔断器久经验证、性能可靠,这款更经济高效的快断型电路保护解决方案能够可靠地保护您的设施,让您安心度过每一天。

全方位保护

伊顿 Bussmann 系列快速方体熔断器兼具过载和短路保护功能,可确保您的应用尽可能安全

专门的熔断器应用工程师团队

我们的专业熔断器现场应用工程师团队会根据您的具体用途,尽心地帮助您选择合适的熔断器,确保以更好的熔断器保护解决方案来保护您的应用。
productfamily.specification

Bussmann 系列 IEC 快速方体熔断器

单击下面的链接,访问 Bussmann 系列 IEC 快速方体熔断器产品的技术信息。
Fuse-link, high speed, 100 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 125 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 160 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 250 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 350 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 400 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
Fuse-link, high speed, 80 A, AC 500 V, 45 x 45 x 141 mm, aR, IEC, with indicator
Fuse-link, high speed, 100 A, AC 500 V, 45 x 45 x 141 mm, aR, IEC, with indicator
Fuse-link, high speed, 63 A, DC 900 V, DIN 00, aR, DIN, IEC, with indicator
Fuse-link, high speed, 80 A, AC 900 V, DIN 00, aR, DIN, IEC, with indicator
Fuse-link, high speed, 6 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator
Fuse-link, high speed, 150 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator
Fuse-link, high speed, 80 A, DC 2000 V, 40 kA, compact size 1, 55 x 77 x 416 mm, gR, IEC, type K indicator
Fuse-link, high speed, 10 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator
Fuse-link, high speed, 10 A, DC 3500 V, compact size 1, 57 x 67 x 494 mm, aR, IEC, with indicator
Fuse-link, high speed, 50 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator
Fuse-link, high speed, 80 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator
Fuse-link, high speed, 200 A, AC 500 V, compact size 1, aR, IEC, with indicator
Fuse-link, high speed, 100 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator
Fuse-link, high speed, 25 A, AC 1200 V, compact size 1, 43 x 43 x 195 mm, aR, IEC, with indicator
Fuse-link, high speed, 25 A, AC 6 kV, size 1, 65 x 70 x 300 mm, aR, IEC, with indicator
Fuse-link, high speed, 32 A, AC 6 kV, size 1, 65 x 70 x 300 mm, aR, IEC, with indicator
Fuse-link, high speed, 50 A, AC 1400 V, compact size 1, aR, IEC, with indicator
Fuse-link, high speed, 50 A, AC 3000 V, size 1, aR, IEC, with indicator
Fuse-link, high speed, 100 A, AC 1600 V, special DIN 1, aR, DIN, IEC, with indicator
Fuse-link, high speed, 80 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator
Fuse-link, high speed, 100 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator
Fuse-link, high speed, 125 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator
Fuse-link, high speed, 250 A, AC 1400 V, special DIN 1, aR, DIN, IEC, visual indicator
Fuse-link, high speed, 80 A, AC 900 V, size 1, 50 x 78 x 109 mm, aR, DIN, IEC, single indicator
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题