Bussmann 低压 D 型和 D0 型熔断器、熔断器底座和附件

伊顿 Bussmann 系列低压 D 型和 D0 型瓶式熔断器专用于一般工业应用保护,例如配电系统和电缆保护。D 型和 D0 型熔断器按工作特性可分为三种类型:延时型、快断型和超快断型,可装入螺帽型熔断器托架中,以安装在 1 或 3 极 DIN 导轨或面板支架上。

额定电流
2 - 200 A
额定电压
400、500 V a.c.
符合
IEC 60269、DIN 49515

提供指示器

伊顿 Bussmann 系列低压 D 型和 D0 型熔断器带有一个醒目的指示器,让您一眼就能发现已经断开的熔断器。

伊顿 Bussmann 系列低压 D 型和 D0 型熔断器概述

productfamily.specification
Eaton Bussmann series low voltage D fuse, 500V, 100A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Red, Ceramic body
Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 100A, 50 kAIC, Non Indicating, fuse, Class gR, Holder, Red
Fuse-link, LV, 100 A, AC 500 V, D4, gR, IEC, ultra rapid
Eaton Bussmann series low voltage D fuse, 500V, 10A, 50 kAIC, Non Indicating, Class C gL/gG, Time delay, Red, Ceramic body
Fuse-link, low voltage, 10 A, AC 500 V, D1, 13.2 x 6 mm, gR, IEC, Fast acting
Fuse-link, LV, 10 A, AC 500 V, D1, gR, IEC, ultra rapid
Eaton Bussmann series low voltage D fuse, 500V, 10A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Red, Ceramic body
Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 10A, 50 kAIC, Non Indicating, fuse, Class gR, Red
Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 10A, Non Indicating, fuse, Class gR, Ultra rapid, Red, Ceramic body
Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gL/gG, DIN, IEC, time-delay
Eaton Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting
Eaton Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, ultra rapid
Eaton Fuse-link, low voltage, 160 A, AC 500 V, D5, 56 x 46 mm, gL/gG, DIN, IEC, time-delay
Fuse-link, low voltage, 160 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting
Eaton Bussmann series low voltage D fuse, 500V, 16A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Grey, Ceramic body
Fuse-link, LV, 16 A, AC 500 V, D1, gR, IEC, fast acting
Fuse-link, LV, 16 A, AC 500 V, D1, gR, IEC, ultra rapid
Eaton Bussmann series low voltage D fuse, 500V, 16A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Grey
Fuse-link, LV, 16 A, AC 500 V, D2, gR, IEC, fast acting
Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 16A, Non Indicating, fuse, Class gR, Ultra rapid, Grey, Ceramic body
Fuse-link, low voltage, 200 A, AC 500 V, D5, 56 x 46 mm, gL/gG, DIN, IEC, time-delay
Fuse-link, low voltage, 200 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting
Fuse-link, low voltage, 200 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, ultra rapid
Eaton Bussmann series low voltage D fuse, Time-delay, 500V, 20A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Blue, Ceramic body
Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 20A, 50 kAIC, Non Indicating, fuse, Class gR, Blue
Fuse-link, LV, 20 A, AC 500 V, D1, gR, IEC, ultra rapid
Eaton Bussmann series low voltage D fuse, 500V, 20A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Blue, Ceramic body
Fuse-link, LV, 20 A, AC 500 V, D2, gR, IEC, fast acting
Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 20A, Non Indicating, fuse, Class gR, Time delay, Blue, Ceramic body
Eaton Bussmann series low voltage D fuse, 500V, 25A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Yellow, Ceramic body
* 标价可能与产品的实际零售价不同。实际零售定价请垂询伊顿的经销商或合作伙伴。
Compare products ()
Highlight differences
Show only differences
Hide blank features

Bussmann 系列低压 D 型和 D0 型熔断器

单击下面的链接,访问 Bussmann 系列低压 D 型和 D0 型熔断器的产品技术信息
productfamily.downloadlink
X
Download Close

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题