Bussmann 系列光伏熔断器

伊顿 Bussmann 系列光伏 gPV 太阳能熔断器专门设计用来保护电压为 1500 VDC 及以下的直流系统。适合为太阳能电池板、汇流箱、复合器单元和电池储能系统提供直流保护

额定电流
1 - 600A
额定电压
1500 V d.c 及以下
标准
gPV

光伏电网用伊顿 Bussmann 系列熔断器

伊顿 Bussmann 系列 gPV 熔断器是专门用于保护光伏电网的出色解决方案,可有效保护换流站、汇流箱、电池储能系统以及复合器。

额定电压 1500 V d.c 及以下

伊顿 Bussmann 系列 gPV 光伏熔断器和熔断器支持件可保护额定电压为 1500 V d.c.及以下的光伏装置,让您的设施能够满足未来电压增高的需求。

兼容的熔断器支持件和底座

伊顿 Bussmann 系列 gPV 光伏熔断器与我们的熔断器支持件和底座系列兼容。

专为光伏应用设计的熔断器

我们的 gPV 光伏熔断器由我们的全球熔断器专家设计。这款更可靠、更适用的电路保护解决方案可保护您的光伏电网,让您安心度过每一天。
productfamily.specification

Bussmann 系列光伏快速熔断器、熔断器底座和支持件

单击下面的链接,访问 Bussmann 系列光伏快速熔断器产品的技术信息。
Fuse-link, high speed, 100 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections
Fuse-link, high speed, 100 A, DC 1500 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections
Fuse-link, high speed, 100 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection
XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 01, 33 kAIC interrupt rating, 100A current rating, 22W at .81I2, 38W watt losses, Recommended fuse Holder- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L), Total at 1000
Fuse-link, high speed, 100 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections
Fuse-link, high speed, 125 A, DC 1500 V, 1XL, gPV, UL, IEC, bolted connection
Fuse-link, high speed, 100 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs
Fuse-link, high speed, 100 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, live gripping lugs
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab
Fuse-link, high speed, 10 A, DC 1000 V, IEC 60269-6 type A,10 x 38mm, gPV, UL PV, IEC, UL, PCB-mount double pin, silver-plated contacts
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Bolt
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end
Fuse-link, high speed, 110 A, DC 1000 V, 50 kA, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs
Fuse-link, high speed, 125 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections
Fuse-link, high speed, 125 A, DC 1500 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections
Fuse-link, high speed, 125 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection
Fuse-link, high speed, 125 A, DC 1500 V, 01XL, gPV, UL, IEC, bolted connection
Fuse-link, high speed, 125 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections
XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 1, 33 kAIC interrupt rating, 125A RMS current rating, 25W at .81I2, 52W watt losses, Recommended fuse Holder- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L), Total at 1
Eaton Bussmann series photovoltaic fuses, 125 A, 1500 Vdc, Size 2XL{G09570}, 43 Watt
Fuse-link, high speed, 125 A, DC 1500 V, 2XL, 3L, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection
Fuse-link, high speed, 125 A, DC 1500 V, 2XL, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection
Fuse-link, high speed, 125 A, DC 1500 V, 30 kA, 2XL, 61 x 205 mm, gPV, UL, IEC, without indicator, bolted connection
Fuse-link, high speed, 125 A, DC 1500 V, 30 kA, 2XL, 61 x 205 mm, gPV, UL, IEC, without indicator
Fuse-link, high speed, 125 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator
Fuse-link, high speed, 125 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, M10
Fuse-link, high speed, 125 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, live gripping lugs
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 12A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 12A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题