Common questions and answers on the Bussmann series Compact Circuit Protector UL 98 Listed disconnect switch - now in ratings from 30 to 400 amps along with discussion on the available accessories.
Specifications on the 30 to 400 amp Compact Circuit Protector UL 98 disconnect switches available in 1-, 2-, and 3-pole versions. Accessories include front and side rotary operating versions, a variety of lugs and more for enhanced application flexibility.
Specifications for the Bussmann series UL Class CF fast-acting, current limiting CUBEFuse in ratings from 1 to 100 amps for UPS and critical applications.