Specifications and technical details on the Bussmann series 1000Vdc 10x38mm photovoltaic fuses in ratings from 1 to 20 amps in ferrule, PCB tab, bolt-on and in-line crimp terminal constructions.
Specifications and technical details on the FNQ 500Vac time-delay 13/32" x 1-1/2" (10x38mm) supplemental fuses., Specifications and technical details on the FNQ 500Vac time-delay 13/32" x 1-1/2" (10x38mm) supplemental fuses.
Technical specifications on the KTQ Series of midget fuses - obsoleted effective July 31, 2013, recommended replacement is BBS Series - see Data Sheet # 2010.