Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Edison 系列 Class J 熔断器

Edison's UL Class J fuse products are offered in both Dual-Element Time-Delay (JDL) and Fast-Acting (JFL) types. Both types have 200,000 amp interrupting rating at 600Vac RMS Sym amps. Their small physical size and high performance characteristics makes Class J fuses ideal for any space-limited applications. Edison's JFL fuses are best suited for the protection of non-inductive loads such as resistive heating and lighting circuits.

核心功能

  • 主回路用
  • 防错型熔断器
  • UL 认证和 CSA 认证
  • 符合 CE 和 RoHS 标准

Edison 系列 Class J 熔断器的优点

Class J 熔断器外形小巧,性能出众,尤其适用于空间狭窄的应用场合

Bussmann 系列熔断器原理

    如何从伊顿购买
    联系我们

    Find a Bussmann series product distributor near you.

    联系我们

    Ask our application engineers about Edison series Class J Fuses.

    联系我们

    咨询热线
    4006291869 (品质、技术、销售)

    在线表单
    在此反馈和咨询产品相关问题