Edison's Class T current-limiting, fast-acting fuses. Provides 10X better current limitation to help prevent equipment damage caused by short-circuit events. 200 kA Interrupting rating complies with NEC Section 110.9 for today’s large capacity systems. Small, space-saving fuses provide a high degree of current limitation on short-circuits for excellent component protection.
Specifications and technical details for Edison series TJN Class T very fast-acting 1-1200A fuses., Specifications and technical details for Edison series TJN Class T very fast-acting 1-1200A fuses.