KnowledgeSearch
Highbay, lowbay and industrials

CEAG AB50 LED Explosion-protected Light Fixtures

CEAG AB50 LED explosion-protected light fixtures from Eaton's Crouse-Hinds Division provide reliable illumination in a wide range of demanding, hazardous area applications.  Approved for use in Zones 1, 2, 21 and 22 hazardous areas, these fixtures feature heavy duty construction that stands up to tough physical and environmental demands, making them an excellent choice where gas, vapor, dust, dirt, moisture, wet and corrosive conditions are present.

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: 
    •  AB50: LOM 02 ATEX 2018 X  
    •  AB51: LOM 02 ATEX 2020 X
    •  EV200/EVI500: LOM 02 ATEX 2012 X 
  • IECEx Certificate of Conformity: 
    •  AB50: IECEx BKI 07.0032X  
    •  AB51: IECEx BKI 07.0028X
    •  EV200/EVI500: IECEx BKI 07.0031X

  • Marking accd. to 2014/34/EU: 
    •  AB50: Ex II 2 D Ex d/de IIC T3 / T6;  Ex II 2 D Ex tD A21 IP66 T ..°C
    •  AB51: Ex II 2 G Ex d IIC T Gb; Ex II 2 G Ex de IIC T Gb (Indirect entry); Ex II 2 D Ex t IIIC T Db 
    •  EV200/EVI500: Ex II 2 G Ex de IIC T Gb (XM = indirect entry); Ex II 2 G Ex d IIC T Gb (UD = direct entry); Ex II 2 D Ex tD  A21 IP67 T °C Db
       
  • Marking accd. to IECEx:
    •  AB50: Ex d IIC T3…T6 or Ex de IIC T3…T6 (indirect entry); Ex tD A21 IP66 T145°...T85°C
    •  AB51: Ex de IIC T3…T6; Ex tD A21 IP67 T152°C...T86°C
    •  EV200/EVI500: Ex de IIC T; Ex tD A21 IP67 T  
       
  • Degree of protection accd. to EN 60529: IP66
  • Permissible ambient temperature: 
    • AB50: -20°C up to +55°C (standard); -50°C up to +55°C (option)
    • AB51: -20°C up to +55°C (standard); -50°C up to +55°C (IGA option); -45°C up to +55°C (HS/HI options)
    • EV200/EVI500: -20°C up to +55°C (standard); -50°C up to +55°C (option)

 

Design features

  • Suitable for use with a variety of lamp types
  • Protective glass dome is extremely impact- and heat-resistant
  • Easy replacement of lamps is made possible by opening the PTFE-coated connection ring
  • Protective glass dome and connection ring are provided with hinges to allow easy access
  • Certified for ambient temperatures from -55°C to +55°C

Standard materials

  • Enclosure – light alloy 
  • Protective cover – borosilicate glass
  • Internal reflector (AB50/AB51) – stainless steel
  • External screws – stainless steel
productfamily.specification

Ordering information

productfamily.downloadlink