The CEAG dHLS Explosion-protected HID Light Fixture from Eaton Crouse-Hinds Division provides reliable high bay downlighting in hazardous areas. Designed for use with 250W and 400W high-pressure discharge lamps, dHLS fixtures are certified for use in Zones 1, 2, 21 and 22 hazardous areas.
These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist. Typical installations include chemical plants, on- and off-shore platforms, refineries, and other harsh and hazardous industrial applications.
IEC/EN Standards