Highbay, lowbay and industrials

CEAG dHLS Explosion-protected HID light fixtures

The CEAG dHLS Explosion-protected HID Light Fixture from Eaton Crouse-Hinds Division provides reliable high bay downlighting in hazardous areas. Designed for use with 250W and 400W high-pressure discharge lamps, dHLS fixtures are certified for use in Zones 1, 2, 21 and 22 hazardous areas.  

These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist.  Typical installations include chemical plants, on- and off-shore platforms, refineries, and other harsh and hazardous industrial applications.

Certifications and compliances

IEC/EN Standards

  • EC-Type Examination Certificate: DMT 03 ATEX E 039
  • IECEx Certificate of Conformity: IECEx BVS 11.0066
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex de IIC T3 Gb
  • Marking accd. to IECEx: Ex de IIC T3 Gb
  • Degree of protection accd. to EN 60529: IP65
  • Permissible ambient temperature: -20 °C up to +50 °C standard; -50 °C up to +50 °C (option)

 

Design features

  • Large Ex-e terminal compartment simplies wiring during installation
  • Protective glass dome is extremely impact and heat resistant
  • Easy replacement of lamps is made possible by opening the PTFE-coated connection ring
  • Protective glass dome and connection ring are provided with hinges to allow easy access
  • Certified for ambient temperatures from -20 °C up to +50 °C

Standard materials

  • Enclosure material – Light alloy 
  • Protective cover - Borosilicate glass
  • External screws – stainless steel
productfamily.specification

Ordering Information

productfamily.downloadlink