KnowledgeSearch
Highbay, lowbay and industrials

CEAG EV35 LED Explosion-protected Light Fixtures

Crouse-Hinds series CEAG EV35 LED explosion-protected light fixtures combine state-of-the art LED engineering with the design requirements of harsh and hazardous environments.

Approved for use in Zones 1, 2, 21 and 22 hazardous areas, EV35 fixtures provide maintenance-free operation while delivering long life and high lumen performance.  Heavy duty construction provides resistance to impact and vibration, and an IP66 environmental rating makes the EV35 an excellent choice for hazardous applications where dust, dirt, moisture, wet and corrosive conditions are also present.

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: LOM 10 ATEX 2075
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex de IIC T Gb (XM = indirect entry; Ex II 2 G Ex d IIC T Gb (UD = direct entry);  II 2 D Ex tD A21 IP67 T °C Db
  • Degree of protection accd. to EN 60529: IP66
  • Permissible ambient temperature: -50°C up to +55°C

Design features

  • Energy-efficient technology provides significant energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Protective glass dome is extremely impact- and heat-resistant
  • Easy replacement of lamps is made possible by opening the PTFE-coated connection ring
  • Protective glass dome and connection ring are provided with hinges to allow easy access
  • Certified for ambient temperatures from -55°C to +55°C
  • Optional internal reflector for downlighting applications

Standard materials

  • Enclosure – light alloy 
  • Protective cover – borosilicate glass
  • Internal reflector – stainless steel
  • External screws – stainless steel
productfamily.specification

Ordering information

productfamily.downloadlink