Crouse-Hinds series CEAG EVZ explosion-protected HID light fixtures are available in two versions for 70W-150W and 250W-600W lighting applications. Designed for use with high pressure discharge lamps, EVZ fixtures are certified for use in Zones 1, 2, 21 and 22 hazardous areas. In addition to pendant mount applications, the fixture can be fitted with a swivel bracket for wall or pole mounting. Like all Crouse-Hinds series hazardous area light fixtures, the EVZ features heavy duty construction that stands up to tough physical and environmental demands.
IEC/EN standards