KnowledgeSearch
Highbay, lowbay and industrials

Champ N2MVF Non-metallic Fluorescent Hazardous Area Light Fixtures

Champ N2MVF non-metallic fluorescent light fixtures from Eaton's Crouse-Hinds Division provide general area lighting in hazardous areas that are also subject to salt water or corrosive environments.  Ideal for marine applications such as dockside and harbor installations, the N2MVF fluorescent is available in 52W or 64W, and is approved for use in Class I, Division 2 and Class II, Division 1 locations.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B C, D
  • Class II, Class III & Simultaneous Presence (Class I, Division 2 and II)

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standard

  • C22.2 No. 137

Design features

  • Housings and mounting modules made of polyphenylene sulfide (PPS) for strength and maximum resistance to corrosion
  • Pendant mounting module equipped with integral hub set screws for vibration resistance
  • Hubs are provided with an integral bushing to help prevent damage to field wiring during installation and ground connection for positive bonding
  • Guard, hub inserts, stanchion elbow and hardware made of stainless steel for maximum resistance to corrosion
  • Grounding wire for safety
  • Stainless steel open bottom guard permits direct access to the globe for easy relamping
  • Hinged assembly allows the luminaire to hang free during installation to permit the use of both hands when wiring
  • One external captive screw for ease of installation
  • Hinge assembly doubles as a handle for ease of installation, especially when carrying up a ladder

Standard materials

  • Housing, mounting modules – polyphenylene sulfide (PPS)
  • Guard, hub inserts, stanchion elbow, hardware – stainless steel
  • Globe – heat- and impact-resistant internally fluted glass
  • Gaskets – silicone rubber

Drawings and design support

productfamily.specification

SKU-Level data coming soon!

 

Download the complete product technical specifications using the link below:

Champ N2MVF Fluorescent light fixtures

productfamily.downloadlink