For use in IEC and ATEX applications, the Crouse-Hinds series Champ nVMV is a cost-effective, energy-efficient HID light fixture suitable for global specifications. Available in 70W to 400W metal halide or high pressure sodium, the nVMV is optimal for Zone 2 gas applications (restricted breathing Ex nR protection is standard), as well as Zone 21 dust applications.
Application in Zone 2 area acc. IEC 60079-15
Application in Zone 21 and 22 areas acc. IEC 61241-1
General per both application Zone 2 and 21