The industry's first integrated connected lighting solution for hazardous areas.
Eaton's Crouse-Hinds Division now has an innovative and reliable solution that optimizes your industrial lighting applications based on space and specific usage requirements. Combining our advanced LED lighting fixtures with communications and sensing technology, we put full lighting control at your fingertips, allowing you to maximize energy savings and minimize maintenance costs.
Champ VMV connected hazardous area light fixtures eliminate over-usage of light through scheduling, grouping, daylight harvesting, dimming and occupancy sensing. Available in five models ranging from 3,000 to 11,000 lumens, Champ connected fixtures are rated for Class I, Division 2 / Zone 2 and Class II, Division 1 hazardous areas.
NEC/CEC/ROW
National Fire Protection Association (NFPA)
UL standards
ISA12.12.01
CSA standards
IEC/EN standards (pending)
National Electrical Manufacturers Association (NEMA)
Integral sensor
Controller
SmartMesh WirelessHART technology
Safety and security
The Crouse-Hinds series Champ portfolio includes a full line of LED fixtures for highbay/midbay, floodlights, linear and targeted lighting applications.