The Crouse-Hinds series Champ VMVL LED is our flagship LED fixture for Class I and Class II hazardous area mid bay and high bay downlighting. It is available in nine models ranging from 3,000 lumens to 25,000 lumens. This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.
Champ VMVL LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.
The VMVL LED is also available with an integral battery back-up system for emergency lighting applications. In the event of power loss or power interruption, our Champ LEDs with with battery back-up provide 90 minutes of emergency lighting.
Champ VMVL LEDs are certified for use in NEC, CEC and IEC hazardous locations, providing a single solution for applications around the world. These light fixtures are ideal for indoor and outdoor general area lighting in oil and gas refineries, drilling rigs, petrochemical plants, food and beverage facilities, and other industrial applications where flammable gases, vapors, dusts, fibers or flyings are present.
NEC/CEC
UL standards
CSA standard
IEC standards*
DesignLights Consortium® Qualified†
*IEC/ATEX certifications applicable for voltage ranges: 100-277 VAC, 127-250 VDC only. Download complete technical specs to see temperature code table and full certifications data.
†Refer to www.designlights.org for full listing details.
The Crouse-Hinds series Champ portfolio includes a full line of LED fixtures for highbay/midbay, floodlights, linear and targeted lighting applications.