KnowledgeSearch
Highbay, lowbay and industrials

EV LED Explosionproof LED Light Fixtures

The EV LED from Eaton's Crouse-Hinds Division is a Class I, Division 1 factory sealed LED light fixture for general illumination. The EV LED is built to perform effectively and economically in areas that may be difficult to service, expensive to shut down or any location requiring an increased degree of safety. Compared with conventional lighting, the EV LED consumes up to 85% less energy and typically lasts as long as 50,000 hours or more. The EV LED is available in two lumen output models, offering a replacement option for existing 100W-200W incandescent and 70W-100W HID fixtures.
Reliability
50,000 hours rated life
Safety
T6 temperature rating
Reliability
Shock- and vibration-resistant

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups C, D
  • Class I, Zones 1 & 2, Group IIB
  • Class II, Groups E, F, G
  • Marine and wet locations, Type 4X, IP66
  • UL Listed
  • cUL Listed (certified by UL to CSA standards)
  • T6 temperature rating at 55°C

NEC 

  • Class III, Simultaneous Presence

UL standards

  • UL844 – Electric Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels

CSA standard

  • C22.2 No. 137

 

Design features

  • Instant illumination and restrike
  • Better visibility with crisp, white light
  • T6 temperature rating – safely operate in the most hazardous environments
  • Cold temperature operation / no warm-up required
  • Easy installation – compact modular fixture attaches onto existing Champ mounting module
  • Energy-efficient – up to 85% reduction in energy used
  • Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
  • Contains no mercury or other hazardous substances
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Operating ambient: -30ºC to 55ºC (AC), -30ºC to 40ºC (DC)

Standard materials

  • Body, mounting modules and guard – copper-free aluminum with Corro-free epoxy powder coat
  • Globe – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 0.98 PF, 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Pend mt, 0.98 PF, 3/4", 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Pendant mt, 0.87 power factor, 3/4", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Pend mt, 0.98 power factor, 1", 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Pendant mount, 0.87 power factor, 1", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Bulkhead mt, 0.86 power factor, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 1.15A, Cool white, DC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Bulkhead mount, 3/4", 12-24 Vdc, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Bulkhead mount, 0.87 power factor, 3/4", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Wall mount, 0.86 power factor, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Red globe, Copper-free alum, Wall mt, 0.86 PF, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Wall mount, 0.87 power factor, 3/4", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Warm white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Wall mt, 0.86 power factor, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Warm white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Wall mount, 0.87 power factor, 3/4", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Wall mt, 0.98 power factor, 1", 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Wall mount, 0.86 power factor, 1", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 0.86 power factor, 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 1.15A, Cool white, DC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 12-24 Vdc, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Red globe, Copper-free alum, No mounting module, 0.86 PF, 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 0.87 power factor, 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceil mount, 0.98 PF, 3/4", 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceiling mount, 0.86 power factor, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceiling mount, 0.87 power factor, 3/4", 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Warm white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceiling mount, 0.86 power factor, 3/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 1.15A, Cool white, DC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Ceiling mount, 1", 12-24 Vdc, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Warm white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceiling mount, 0.86 power factor, 1", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Stanchion 25°, 0.98 PF, 1-1/4", 100-277 Vac, 36W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Stanchion 25° angled, 0.86 PF, 1-1/4", 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Warm white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Stanchion 25° angled, 0.86 PF, 1-1/4", 100-277 Vac, 15W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close