The EV LED from Eaton's Crouse-Hinds Division is a Class I, Division 1 factory sealed LED light fixture for general illumination. The EV LED is built to perform effectively and economically in areas that may be difficult to service, expensive to shut down or any location requiring an increased degree of safety. Compared with conventional lighting, the EV LED consumes up to 85% less energy and typically lasts as long as 50,000 hours or more. The EV LED is available in two lumen output models, offering a replacement option for existing 100W-200W incandescent and 70W-100W HID fixtures.
Energy-efficient – up to 85% reduction in energy used
Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
Contains no mercury or other hazardous substances
Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
Operating ambient: -30ºC to 55ºC (AC), -30ºC to 40ºC (DC)
Standard materials
Body, mounting modules and guard – copper-free aluminum with Corro-free epoxy powder coat
Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Cool white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 0.87 power factor, 100-277 Vac, 30W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Red globe, Copper-free alum, No mounting module, 0.86 PF, 100-277 Vac, 15W
Eaton Crouse-Hinds series EV LED light fixture, 1.15A, Cool white, DC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 12-24 Vdc, 15W
Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Cool white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 0.86 power factor, 100-277 Vac, 15W