Highbay, lowbay and industrials

Hazard-Gard EVLLA Explosionproof LED Light Fixtures

The Class I, Division 1 Hazard-Gard EVLLA LED light fixture from Eaton's Crouse-Hinds Division provides the same durability and reliability of a traditional HID fixture, coupled with the low cost of ownership and energy efficiency of Eaton's LED technology.  High performance LEDs and a solid state electronic driver provide light where you need it, at a fraction of the operating costs of HID lighting technologies.

These light fixtures are designed for explosionproof areas with mounting heights of up to 30 feet.  The rugged design and efficient heat dissipation stands up to challenging, hazardous location conditions, while delivering long life and high lumen performance.  Ideal applications include: refineries, drilling rigs, petrochemical facilities, food and beverage facilities, and other heavy industrial areas where flammable vapors, gases, ignitable dusts, fibers or flyings are present.

Energy Efficient
62% reduction in energy versus equivalent HID
Installation Ease
Quick-connect design simplifies installation
Reliability
Factory sealed fixture – no external seals required

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups B, C, D
  • Class II, Groups E, F, G
  • Class III, Simultaneous Presence
  • Wet locations, NEMA 4X, IP66

UL standards

  • UL844 – Electric Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels

CSA standard

  • C22.2 No. 137

Design features

Reliable performance in any environment

  • The LED housing is constructed of durable die cast aluminum, providing an efficient thermal path to the heat sink assembly
  • Impact-resistant lens is sealed from the outside environment and provides ingress protection against water and dust
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • T6 temperature rating
  • Heat sink designed to perform in high ambient temperatures up to +65°C and as low as -25°C
  • 6KV surge protection

Industry best ease of installation

  • Quick-connect design – install and wire the mounting module, then simply screw in the luminaire
  • Factory sealed – no external sealing fittings required in Groups B, C and D
  • Adapter available for connection to existing Hazard-Gard EVI, EVLP and EVM modules

Reduce operation and maintenance costs

  • Energy-efficient – up to 62% reduction in energy used versus equivalent HID fixtures
  • 60,000 hours rated life – eliminates need for frequent lamp replacement

Standard materials

  • Body and mounting modules – copper-free aluminum with Corro-free epoxy powder coat
  • Lens – shatter-resistant, explosionproof glass
  • Gaskets – silicone
  • Guard – stainless steel
  • External hardware – stainless steel

Drawings and design support

productfamily.specification

Ordering information

Crouse-Hinds EVLL LED catalog tree
Eaton Crouse-Hinds series Hazard-Gard EVLLA explosionproof LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA explosionproof LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, Trunnion mount kit, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 3/4", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, Stainless steel guard, Shatter-resistant glass lens, 11000 lm, 104 lm/W, Copper-free alum, Pendant mt, Trunnion mt kit, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 1", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 1", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 1", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 1", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Wall mount, 3/4", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, Trunnion mount kit, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, 3/4", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, 3/4", 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, 1", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum,Stanchion 25° angled mount,1-1/2",347-480 Vac,115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, Stainless steel guard, Shatter-resistant glass lens, 11000 lm, 104 lm/W, Copper-free alum, Stanchion 25° angled mt, 1-1/2", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free alum, Mounting module adapter, Trunnion mount kit, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Mounting module adapter, 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Mounting module adapter, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Mounting module adapter, 347-480 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Neutral white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Neutral white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Ceiling mount, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Warm white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Warm white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Warm white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, 3/4", 120-277 Vac, 115W
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Warm white, 250W-320W HID equiv, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Pendant mount, Trunnion mount kit, 3/4", 347-480 Vac, 115W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close