Crouse-Hinds series HPLN LED fixtures are designed and approved for mid bay and high bay downlighting in Zone 1 and 2 hazardous areas. Our HPLN is available in 8 models ranging from 3,000 lumens to 25,000 lumens, providing a lighting solution for areas with mounting heights from 8 feet (2.5 meters) to 40 feet (12 meters).
HPLN LED luminaires are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. A compact, high-efficacy design provides up to 136 lumens per watt, and custom narrow, medium or wide optics ensure ideal light distribution and intensity. Multiple mounting options, including stanchion, pendant, ceiling, wall and trunnion, provide installation flexibility.
Crouse-Hinds series HPLN LED fixtures are ideal for indoor and outdoor general area lighting in oil & gas refineries, drilling rigs, loading docks and tunnels, petrochemical or pharmaceutical facilities, and other industrial applications where flammable or explosive vapors or gases are present.
Marking accd.to IECEx:
Marking accd.to 2014/34/EU:
Certificate No.
Permissible ambient temperature
Degree of protection accd. to EN60529 temperature