Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

IHBE Industrial High Bay LED Light Fixtures

Eaton's Crouse-Hinds series IHBE LED high bay fixtures are the perfect replacement for 250W to 1,500W+ HID and 2-10 lamp T8, T12 and T5HO fluorescent high bay fixtures.

Available in four models ranging from 13,000 lumens to 52,000 lumens, the IHBE LED delivers up to 133 lumens per watt and provides up to 77% energy savings over traditional HID fixtures.

Certifications and compliances

NEC/CEC

  • UL standard: UL1598
  • CSA Standard:  CSA C22.2 No. 250
  • IP65
  • RoHS compliance: RoHS 3

Design features

  • Instant illumination and restrike
  • Serviceable drivers
  • Better visibility with crisp, white light
  • Cold temperature operation / no warm-up required
  • Energy-efficient - up to 133 lumens per Watt
  • Contains no mercury or other hazardous substances
  • Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break- greatly reduces the risk of premature failure
  • Operating ambient: -30°C to +45°C
  • Full cut-off with no wasted light above the fixture

Standard materials

  • Housing and heat sink: Die cast aluminum alloy ADC12
  • Lens and optic assemblies: Polycarbonate
如何从伊顿购买
Locate a channel partner
Questions before you buy