Eaton's Crouse-Hinds series industrial high bay LED fixtures are the perfect replacement for 250W to 1,500W+ HID and 2-8 lamp T8, T12 and T5HO fluorescent high bay fixtures. Available in five models ranging from 16,000 lumens to 64,000 lumens, the IHB delivers up to 117 lumens per watt and provides up to 67% energy savings over traditional HID fixtures.
The IHB is ideal for light industrial locations requiring continuous and consistent light levels, areas requiring frequent on-and-off of lights, and areas that are difficult to relamp or that cause production to be stopped during the lamp maintenance process, such as clean production facilities, packaging facilities and warehouses.
NEC/CEC
†Refer to www.designlights.org for full listing details.