KnowledgeSearch
高海湾,低海湾和工业

NLE LED Hazardous Area Light Fixtures

Crouse-Hinds series NLE LED fixtures are suitable for Zone 2 Ex-gas and Zone 22 Ex-dust hazardous areas.  Our NLE is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications.

NLE LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  A high-efficacy design provides up to 100 lumens per watt.  Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.

Crouse-Hinds series NLE LED fixtures are ideal for general area lighting in heavy industrial, chemical, petrochemical or pharmaceutical facilities, platforms, shipyards, electric power, loading docks, wastewater treatment and paper mills.

Performance
Wide beam optics
Energy efficiency
Delivers up to 100 lm/W
Reliability
Corrosion-resistant design

Certifications and compliances

  • Marking acc. to IECEx: Ex nR IIC T6/T5 Gc; Ex tb IIIC T80˚C/T100˚C Db
  • Marking acc. to GB: Ex nR IIC T6/T5 Gc, Ex tD A21 IP66 T80˚C/T100˚C
  • Degree of protection: IP66

EMC compliance:

  • EN 55015:2013
  • EN 61000-6-4:2007/A1:2011
  • EN 61000-3-2:2006/A2:2009
  • EN 61000-3-3:2013
  • EN 61547:2009
  • EN 61000-6-2:2005/AC:2005
  • IEC 61000-4-2 ed2.0 (2008-12); IEC 61000-4-3 ed3.2 Consol. with am 1 & 2 (2010-04)
  • IEC 61000-4-4 ed3.0 (2012-04); IEC 61000-4-5 ed2.0 (2005-11); IEC 61000-4-6 ed4.0 (2013-10)
  • IEC 61000-4-8 ed2.0 (2009-09); IEC 61000-4-11 ed2.0 (2004-03)

Design features

  • Up to 66% energy savings compared to HID fixtures
  • Extremely low profile and lightweight
  • T6/T5 temperature rating and optical performance for wide applications
  • Permissible temperature range: 3L/5L models: -40˚C to +55˚C (T6); 7L/8L models: -40˚C to +55˚C (T5)
  • Cool white (5700K) and warm white (3000K) color temperatures are available
  • Anti-shock and vibration-proof
  • Mercury-free and lead-free
  • Instant ON/OFF
  • Long fixture life and years of maintenance-free operation

Standard materials

  • Housing – copper-free aluminum
  • Globe – heat- and impact-resistant tempered glass
productfamily.specification

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
X
Download Close