Crouse-Hinds series Pauluhn Exacta compact fluorescent hazardous area globe and guard fixtures are used for ceiling, pendant and wall mount lighting applications in Class I, Division 2/Zone 2 and Class II, Division 2 atmospheres. Constructed of non-metallic polyethylene terephthalate (PET) for food and beverage applications, Exacta fixtures are available in 18W, 26W and 32W compact fluorescent, as well as 150W incandescent.
NEC/CEC
UL standards
CSA standards