Highbay, lowbay and industrials

Photocells for Champ HID and Fluorescent Hazardous Area Light Fixtures

Designed for use with Crouse-Hinds series Champ HID and fluorescent light fixtures, V2PC photocells are factory sealed, field installed devices that offer reliable, dusk-to-dawn lighting control in Class I, Division 2 locations.

V2PC photocells provide automatic control of outdoor lights in critical passageways at night, and they save energy by operating light fixtures only when necessary.  They are ideal for walkways, parking areas, outdoor process areas, security lighting or any outdoor lighting application in Class I, Division 2 locations.

Certifications and compliances

V2PC and D2S series:

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • UL844 – Hazardous (Classified) Locations
  • CSA C22.2 No. 55

EV2IH series:

NEC/CEC

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 3, 4, 7BCD, 9EFG
  • UL844 – Hazardous (Classified) Locations
  • CSA C22.2 Nos. 30 & 55

Design features

  • Field installable
  • Solid state design for performance and dependability
  • Factory sealed components; explosionproof enclosure not required for Class I, Division 2 locations
  • Built-in 10 second time delay to eliminate nuisance tripping
  • Eight year operating life
  • Furnished with 6" stranded 600 volt color-coded wire leads
  • Constructed from corrosion-resistant thermoplastic polyester

Standard materials

  • Housing – thermoplastic polyester
productfamily.specification
Eaton Crouse-Hinds series D2S photocell, 50/60 Hz, Photocell in cover for use with FS/FD box, Used with LMV, DMV, VMV series luminaires, 120 Vac
Eaton Crouse-Hinds series D2S photocell, 50/60 Hz, Photocell in cover for use with FS/FD box, Used with LMV, DMV, VMV series luminaires, 208-277 Vac
Eaton Crouse-Hinds series EV2IH photocell, 50/60 Hz, Photocell in EIH enclosure, Used with LMV, DMV, VMV series luminaires, 120 Vac
Eaton Crouse-Hinds series EV2IH photocell, 50/60 Hz, Photocell in EIH enclosure, Used with LMV, DMV, VMV series luminaires, 208-277 Vac
Eaton Crouse-Hinds series V2PC photocell, 3.3A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 120 Vac
Eaton Crouse-Hinds series V2PC photocell, 1.8A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 208-240 Vac
Eaton Crouse-Hinds series V2PC photocell, 1.4A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 277 Vac
Eaton Crouse-Hinds series V2PCT photocell, 8.33A, 50/60 Hz, Replacement photocell for D2S cover or EIH enclosure, Used with LMV, DMV, VMV series luminaires, 120 Vac
Eaton Crouse-Hinds series V2PCT photocell, 4.81-3.61A, 50/60 Hz, Replacement photocell for D2S cover or EIH enclosure, Used with LMV, DMV, VMV series luminaires, 208-277 Vac
Compare products ()
Highlight differences
Show only differences
Hide blank features