Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PLE Industrial LED Light Fixtures

Crouse-Hinds series PLE LED fixtures are the ideal replacement for 70-175 watt HID fixtures, and are suitable for use in ordinary and non-hazardous locations where extremely corrosive, wet, dusty, hot and/or cold conditions exist.  Our PLE is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications.  The fixture is also available with an option for emergency lighting applications.

PLE LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  A high-efficacy design provides up to 100 lumens per watt.  Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.

Crouse-Hinds series PLE LED fixtures are ideal for indoor and outdoor general area lighting in heavy industrial, mine site processing areas, platforms, loading docks, tunnels, spot lighting and areas requiring frequent on-and-off of lights.

Performance
Wide beam optics
Energy efficiency
Delivers up to 100 lm/W
Reliability
Corrosion-resistant design

Certifications and compliances

  • Certificate: CE
  • Degree of protection: IP66

Design features

  • Up to 66% energy savings compared to HID fixtures
  • Extremely low profile and lightweight
  • 5 year lifespan
  • Cool white (5700K) and warm white (3000K) color temperatures are available
  • Optional coating color
  • Permissible temperature range: -40˚C to +55˚C (for normal applications); -40˚C to +45˚C (for emergency lighting applications)
  • Anti-shock and vibration-proof
  • Mercury-free and lead-free
  • Instant ON/OFF
  • Years of maintenance-free operation

Standard materials

  • Housing – aluminum
  • Globe – heat- and impact-resistant tempered glass