KnowledgeSearch
Highbay, lowbay and industrials

Vaporgard Pro P2L/P3L Industrial LED Light Fixtures

For targeted illumination in industrial areas.  The Crouse-Hinds series Vaporgard Pro P2L/P3L LED light fixture provides uniform crisp, white light and is suitable for lower mounting heights, confined spaces, tunnels or utility rooms.  The Vaporgard Pro LED's unique domeless, low profile design is ideal for compact spaces where incandescent and HID-based luminaires are too large to fit in the mechanical envelope required.

The Vaporgard Pro LED is available in 1,700 and 3,300 lumen models, with color temperature options of cool white, neutral white and warm white.  Using four high power, high brightness LED arrays, this fixture delivers similar light levels to a 50W HID or 150-200W incandescent.

Efficiency
Save up to 90% in energy costs
Performance
Cool white, neutral and warm white options
Reliability
Type 4X, IP66

Certifications and compliances

  • DesignLights Consortium® (pending)

NEC/CEC

  • Wet locations, Type 4X, IP66

UL standards

  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • cUL Listed to CSA standard CSA C22.2 No. 250

Design features

Enhance safety and productivity

  • Instant illumination and re-strike
  • Cold temperature operation; no warm-up time
  • Lightweight, low profile and cool surface temperatures
  • Driver with internal fusing for branch circuit protection

Reduce operation and maintenance costs

  • High efficacy LEDs can save up to 90% in energy costs
  • 70,000 hours rated life can provide 8 years of maintenance-free lighting
  • No mercury or hazardous chemicals – eliminates disposal concerns
  • Mounts to existing Vaporgard mounting modules – contractor-friendly design is ideal for both retrofit and new construction applications

Reliable performance in any environment

  • Shock- and vibration-resistant
  • Thick walled castings make for a tough, rugged housing that keeps the internal driver and LED temperature down
  • Tempered clear glass lens standard;  Diffused glass lens available
  • Teflon coated lens (suffix S896) option for increased safety in food processing facilities
  • Low starting temperature: -30ºC
  • Operating ambient: -30ºC to +55ºC

Standard materials

  • Body and mounting modules – copper-free aluminum with Corro-free epoxy powder coat
  • Lens bezel – aluminum with anodized finish
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, 1/2", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, Frosted lens, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, Teflon coated lens, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED fixture, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Pend mt, 1", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, W/o guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Wall w/ junct box, Frosted lens, 1/2", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, W/o grd, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Wall w/ junct box, High temp option, 1/2", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, 50/60 Hz, Without grd, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Wall w/ junction box, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED fixture, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Ceil, 1/2", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Ceil mt, Frosted lens, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Stanchion 25°, 1-1/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, Mounting module adapter, 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.23/0.10A, Cool white, AC drive, 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1600 lm, Copper-free alum, VXW wall mt, 3/4", 90-264 Vac, 277 Vac, 22W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Cool white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mounting module adapter, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture, 1.4A, Cool white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 1700 lm, Copper-free alum, Mounting module adapter, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Cool, DC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, Teflon coated lens, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 1700 lm, Copper-free alum, Mounting module adapter, 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapt, Teflon coated lens, 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Pend mt, 3/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Wall with junct box, 3/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Ceiling w/ junct box, 3/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Stanchion 25°, 1-1/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Adapter cover, 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, VXT wall mt, 3/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, VXW wall mt, 3/4", 120-277 Vac, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Warm white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture, 1.4A, Warm white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Diffused glass lens, 1700 lm, Copper-free alum, Mounting module adapter, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 1.4A, Warm, DC drive, 50W HID or 150-200W incan equiv, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, Teflon coated lens, 10-30 Vdc, 14W
Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Warm white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Mtg module adapter, 120-277 Vac, 14W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink