Char-Lynn HP Geroler motors

Eaton Char-Lynn HP Geroler motors deliver higher starting torque at lower speeds compared to radial piston motors of similar sizes. These versatile motors reduce parasitic heat build-up, improve vehicle operating efficiency and lower emissions.

Technology
Gerotor/Geroler
Displacement
343-940 cc (20.9 to 57.4 cu in)
CONTINUOUS PRESSURE RATING
380 bar (5,500 psi)

Reduce heat with low no load pressure drop (NLPD)

More heat means more lost energy and a greater need for cooling, costing your operation money. Eaton reduces heat by optimizing the motor in ways that our competitors can’t.

Two operation speeds for greater performance and reliability

An integral two-speed feature allows the operator to shift the motor between low speed high torque (LSHT) mode and high-speed low torque (HSLT) mode.

Applications:

  • Compact tracked skid steer loaders (CTLs)
  • Skid steer loaders
  • Harvesters
  • Augers
  • Forestry equipment
  • Grinders and mixers
  • Horizontal/vertical drillers
  • Material handling equipment
  • Metal forming equipment
  • Sprayers

Featured resources

WATCH VIDEOS

HP30 Geroler motor shift

HP50 Geroler motor animation

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close