Eaton DuraForce fixed motors are designed for long life in extreme applications. These motors deliver high efficiency, precision control and durability, with a peak pressure rating of 500 bar.
DuraForce fixed motors help you accommodate the most challenging space requirements, in both mobile and industrial applications. A 21° maximum swash angle ensures the most compact packaging possible.
Mobile applications have increasing pressure requirements and life expectations. These motors are designed to help you meet these demands.
Applications: