DuraForce fixed motors

Eaton DuraForce fixed motors are designed for long life in extreme applications. These motors deliver high efficiency, precision control and durability, with a peak pressure rating of 500 bar.

TECHNOLOGY
Axial piston
DISPLACEMENT
28-280 cc (1.1 to 11 cu in)
CONTINUOUS PRESSURE RATING
420 bar (6,100 psi)

Engineered to fit in small spaces

DuraForce fixed motors help you accommodate the most challenging space requirements, in both mobile and industrial applications. A 21° maximum swash angle ensures the most compact packaging possible. 

Long lasting

Mobile applications have increasing pressure requirements and life expectations. These motors are designed to help you meet these demands. 

Flexible and highly configurable

The modular design of DuraForce variable motors allows you to configure them for a variety of applications. Interchangeable controls optimize system efficiency.

Applications:

  • Construction
  • Mining & material handling
  • Agriculture
  • Oil & gas
  • Drilling
  • Process industries

Learn more about DuraForce variable motors, pumps and valves

Ready for tough challenges

Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close