JMV track drive motors

Eaton JMV track drive motors provide lower power losses, increased mechanical and volumetric efficiency. Ideal for a wide variety of applications, these motors offer smoother acceleration and deceleration.

TECHNOLOGY
Axial piston with gear reduction
DISPLACEMENT
16-274 cc (1.0 to 16.7 cu in)
CONTINUOUS PRESSURE RATING
420 bar (6,100 psi)

Compact and optimized design, with integrated reduction gear and multi-functioning valves

The optimized design of JMV track drive motors helps to reduce power loss, ensure smooth starting and stopping, and improve overall mechanical efficiency of the application.

Meets your engineering needs:

These include the need for:

  • A compact design that includes high power density, increased start-up torque and efficiency
  • Smooth starts and stops
  • A track motor that provides auto-shifting capability from high-speed, low-torque, to low-speed, high-torque (LHST) and vice versa

Over half a million units in the field

JMV track drive motors are a proven solution, able to deliver maximum performance and reliability, It's compatible with most installation requirements.

Applications:

  • Excavator & mini excavator
  • Crawler crane
  • Winch
  • Grain combines 
  • Agriculture windrowers
  • Rotary drilling
  • Horizontal directional drilling
  • Paver
  • Asphalt milling
  • Tracked vehicles

Featured resources

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close