Eaton medium-pressure variable piston motors are suited to many applications including lift trucks, compact wheel loaders, telescopic booms and utility vehicles. We offer these motors in sizes of 41 and 49cc, rated to 350 bar, with either manual or electronic controls.
Eaton's medium-pressure fixed variable provide design flexibility. All variable piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more.
Applications: