Vane motors

Eaton M-series vane motors give you an efficient and economical means of applying variable speed and rotary hydraulic power. These powerful, affordable motors offer variable horsepower and constant torque.

TECHNOLOGY
Vane
DISPLACEMENT
44-317 cc (2.6 to 19.3 cu in)
CONTINUOUS PRESSURE RATING
172 bar (2,500 psi)

Advanced features ensure longevity

Diametrically opposed inlet and outlet chambers reduce wear, while the dual-pressure plate increases operational efficiency.

Easy to configure and service

Flange and foot mounting options allow for greater application flexibility. The modular design offers easy access when it’s time to service the motor. 

 

 

Performance you can count on

Eaton Vane motors are field-proven to provide years of successful operation in plastic injection molding machines, conveyors and many other applications. The low inertia of rotating parts results in smooth, dependable operation.

Ready for tough challenges

Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close
Locate a distributor