Xcel Gerotor/Geroler motors

Eaton Xcel Gerotor/Geroler motors offer three-zone protection at a two-zone price point, with less wasted energy and lower operating temperatures. The design dampens pressure spikes in both directions, helping to extend shaft seal life and enhance overall reliability.

Technology
Gerotor/Geroler
Displacement
50-495 cc (3.0 to 30.2 cu in)
CONTINUOUS PRESSURE RATING
310 bar (4,500 psi)

Three-zone architecture at a two-zone price point

Competitive motors are designed with two zones and no case drain. This makes them vulnerable to motor damage and premature failure. Xcel motors have a 3-zone architecture, which dampens pressure spikes in both directions, extends shaft seal life and enhances overall reliability.

Increase efficiency with "same speed" disc valve

Three-zone motors use a disc valve that rotates with the output shaft, improving mechanical and volumetric efficiency.

Designed for superior performance and reliability

  • Three-zone pressure design
  • Hydrodynamic journal bearings
  • Optimized drive running angle
  • Variety of displacements and shafts
  • Designed for medium and low duty
  • Carbon and stainless steel, brass & plastic option

XL4 and XL6 options now available

Featuring Eaton’s highly reliable Geroler design, the XL4 and XL6 motors include a tapered bearing set to support high sideloads plus a rear disc valve to help maintain high efficiency at high pressures and high torque.

Applications:

  • Salt and sand spinners
  • Street cleaner brushes
  • Car washes
  • Combine reel drives
  • Feed-grinding augers
  • Auger swing drives
  • Stake-down motors
  • Post-hole drives

Featured resources

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close
Locate a distributor