Recessed

625 Modular recessed LED lighting range

The 625 range is a bespoke range of luminaires designed to fit 625mm exposed ‘T’ grid ceiling systems.

Although suited to a range of applications, the 625 range is most at home in commercial office applications that require modern, cost-effective lighting.

Designed to complement Eaton's existing Cornell, Caton, Taliska P, and VersaPanel recessed ceiling lighting ranges, the 625 variants has been added to be compatible with lay-in / pull up requirements for 625mm exposed ‘T’ grid ceiling systems. 

Tune your office to maximize its potential

With building designs influenced by European Headquarters, why not install the same luminaires to continue the consistency within each location? Designed to complement our existing Cornell, Caton, Taliska P, and VersaPanel ranges, the 625 variants are compatible with lay-in / pull up requirements for 625mm Exposed ‘T’ grid ceiling systems. Supporting wider applications from diverse areas through to alternative buildigns the 625 range is versatile to support your application.

Designed-in compliance

Designing with Eaton recessed luminaires opens up a number of possibilities for diverse solutions. In typical Commercial Office applications, a user defined brief can be easily accommodated. Visual communication is vital to the efficient and cohesive aspects of a Commercial Office environment. This is recognised in many lighting design guides. Good recognition and interaction with a person in that space increases productivity amongst workers. High levels of cylindrical illumination is seen as a key marker towards achieving this.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Choosing the right 625 recessed ceiling light

Cornell 625

  • Up to 114 Llm/cW efficacy
  • Unique Dynamic Aspect™ diffuser
  • Backlit construction for even lighting distribution and thermal efficiency
  • High output, high efficacy LED chip set optimised for recessed panel options, >80 CRI 4000°K

Taliska P 625

  • Up to 103 Llm/cW efficacy
  • Microprism and dispersal diffuser combination
  • Close colour tolerance: MacAdam 3 SDCM
  • High output, high efficacy LED chip set optimised for recessed panel options, >80 CRI 4000°K

Caton 625

  • Up to 100 Llm/cW efficacy
  • Tri-extruded diffuser with soft organic modelling
  • Contemporary aesthetics and space integration
  • High output, high efficacy LED chip set optimised for controlled recessed lighting applications

VersaPanel 625

  • Up to 95 Llm/cW efficacy
  • Even lit appearance, IP44 wipeable surface
  • ENEC driver, DALI option
  • 4000°K high output, high efficiency optimised LED panel illumination, >80CRI

Looking for a regular sized recessed ceiling light? View Eaton's standard verisons

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part numbers

Cornell 625 Lumen output Wattage (W) Llm/cW Cat No Weight (kg)
Cornell 625, 3400 lm 3376 29.4 114.8 CNL625344KZ 5.1
Cornell 625, 4400 lm 4337 39.6 109.5 CNL625444KZ 5.1
For DALI Dimming option replace character Z with DD, e.g. CNL625344KZ becomes CNL625344KDD
Llm/cW = luminaire lumens per circuit watt
Accessories - Cornell 625          
Cornell 625 Bearer Kit (2 bearer brackets) CNL625BK        
Caton 625 Lumen output Wattage (W) Llm/cW Cat No Weight (kg)
Caton 625, 3400 lm 3315 33 100.4 CTN625344KZ 5.6
Caton 625, 4400 lm 4030 40 100.8 CTN625404KZ 5.6
For DALI Dimming option replace character Z with DD , e.g. CTN625404KZ becomes CTN625404KDD
Llm/cW = luminaire lumens per circuit watt
Accessories - Caton 625          
Caton 625 Bearer Kit (2 bearer bracket) CTN625BK        
VersaPanel 625 Nominal lumens Maximum wattage (W) Lumen output Catalogue number Weight (Kg)
VersaPanel 625 3400lm 4000K 3400 36 3350 VST625344KZ 
3.7

For DALI option replace characters KZ with DD example VST625344KZ becomes VST625344KZDD

Llm/cW = luminaire lumens per circuit watt

   
Taliska P 625 Lumen output Wattage (W) Llm/cW Cat No Weight (kg)
Taliska P 625, 2400lm 2428 23.6 102.8 TALP625244KZ 5.1
Taliska P 625, 3400lm 3355 33.9 98.7 TALP625344KZ 5.1
Taliska P 625, 4200lm 4231 45.3 95.1 TALP625424KZ 5.1
For DALI Dimming option replace character Z with DD , e.g. TALP625244KZ becomes TALP625244KDD
Llm/cW = luminaire lumens per circuit watt
Accessories - Taliska  P 625          
Description Cat No
Taliska P 625 Bearer Kit (2 bearer brackets) TAL625BK

Technical Specifications

  Cornell 625 Caton 625 Taliska P 625 VersaPanel 625
Light Engine and Control Gear Options High output, high efficacy LED chip set optimised for recessed panel options

>80 CRI 4000°K

Energy efficient fixed output control gear as standard

Dimming option - DALI
High output, high efficacy LED chip set optimised for controlled recessed lighting applications

Energy efficient high frequency control gear as standard

Dimming option - DALI
High output, high efficacy LED chip set optimised for recessed panel options

>80 CRI 4000°K

Energy efficient fixed output control gear as standard

Dimming option - DALI
4000K high output, high efficiency optimised LED panel illumination, >80CRI

Fixed output LED driver (ENEC) as standard
Materials Body - welded, full box steel construction, powder coated in RAL9016 finish

Panel optic - Dynamic AspectTM diffuser combination with 65° cut-off angle characteristics

Panel frame - monolithic seamless steel construction, powder coated in RAL9016 finish
Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss

Optic - Polycarbonate UV stable tri-extruded diffuser

Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish
Body - welded, full box steel construction, powder coated in RAL9016 finish

Panel optic – acrylic microprism and dispersal diffuser combination with 65° cut-off angle characteristics

Panel frame – monolithic seamless steel construction, powder coated in RAL9016 finish
Housing back plate – steel

Panel frame – extruded aluminium / steel in white finish

Panel optic – polystyrene
Installation Notes Suitable for exposed ‘T’ and some “half tee” metal pan ceilings

Order side support bracket set for ‘draw up’ applications (ordered separately) CNL625BK

May aid lighting scheme design to comply with EN 12464-1
Suitable for exposed ‘T’ and some “half tee” metal pan ceilings

Order side support bracket set for ‘draw up’ applications (ordered separately) CNL625BK

May aid lighting scheme design to comply with EN 12464-2
Suitable for exposed ‘T’ and some “half tee” metal pan ceilings

Order side support bracket set for ‘draw up’ applications (ordered separately) TALP625BK

Rear socket and plug (included) for rapid installation

May aid lighting scheme design to comply with BS EN 12464-1
Suitable for exposed ‘T’ ceilings, lay-in installation

Remote driver on plug and socket connection

Mains connection is direct to the driver as standard

The luminaire panels are IP44 rated. Please note the driver and gearbox are IP20 rated
Options We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with Dynamic AspectTM diffuser and high efficiency LED modules, as Eaton’s Cornell range part no _________ To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with organic tri-extruded diffuser and high efficiency LED modules, as Eaton’s Caton range part no _________ To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with acrylic microprism and dispersal diffuser combination and high efficiency LED modules as Eaton’s Taliska P range part no _________ To specify state; Flat panel edge lit LED, IP44 rated, with diffuse opal panel, extruded aluminium in white finish, plug/socket connection mains to ENEC driver (IP20) as Eaton’s VersaPanel 625 range, part no ______
productfamily.downloadlink
X
Download Close