Caton offers an alternative form for commercial lighting applications. High efficiency distribution and sleek curves give form and function in one package.
A uniquely constructed polycarbonate tri-extruded diffuser combines a precision Microprism centre panel with Opaline blend side elements to produce a vibrant yet comfortable effect.
Building upon over 100 years of heritage and innovation globally, we continue to be committed to improving upon quality of life and the environment through the design and manufacture of class-leading,.
Variant | Lumen Output | Wattage | Llm/cW |
Cat No | Weight (kg) | Emergency Cat No | Weight (kg) |
3400 lm | 3315 | 33 | 100.4 | CTN66344KZ | 4.73 | ELCTN66344KZ | 5.13 |
4000 lm | 4030 | 40 | 100.8 | CTN66404KZ | 4.73 | ELCTN66404KZ | 5.13 |
For DALI Dimming option replace character Z with DD , e.g. CTN66404KZ becomes CTN66404KDD | |||||||
For Sensor option add the characters ISM, e.g. CTN66404KZ becomes ISMCTN66404KZ | |||||||
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||||
Llm/cW = luminaire lumens per circuit watt | |||||||
Accessories | |||||||
Description | Cat No |
||||||
CATON BEARER KIT (2 bearer brackets) | CTNBK |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for controlled recessed lighting applications • Energy efficient high frequency control gear as standard • Dimming option - DALI |
Materials | • Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss • Optic - Polycarbonate UV stable tri-extruded diffuser • Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish |
Options | • Fully integral LED emergency conversion, 3 hour duration • CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • Suitable for exposed ‘T’, concealed fix and some metal pan ceilings • Suitable for UGR <19 applications • Order side support bracket set for ‘draw up’ applications (ordered separately) CTNPBK • Rear socket and plug (included) for rapid installation • Emergency variants are fused as standard • May aid lighting scheme design to comply with BS EN 12464-1 - refer to the lighting design guide on page 468 (Lighting Solutions) |
Specification | To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with organic tri-extruded diffuser and high efficiency LED modules. LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Caton range part no _________ |
Phone: 01753 608700 option 1, then option 3