Landscape
Vienza LED - Indoor or outdoor IP65 vandal resistant light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Vienza LED - Indoor or outdoor IP65 vandal resistant light

Designed for the latest LED technology the Vienza range brings a touch of style to interior and exterior applications requiring a tough, waterproof, energy efficient light source. Available in a variety of finished appearances, the Vienza blends effortlessly into a multitude of environments with the help of its smooth seamless profile.

All versions have vandal resistant polycarbonate body and diffuser in both square and round, and a choice of opal or clear prismatic diffusers with internal prisms, providing a smooth, wipe clean exterior. Mounting skirt and eyelid attachments for the round version, together with photocell kits complete the range, making Vienza a truly versatile lighting solution.

Resistance
Tough, vandal resistant polycarbonate
Aethetics
Smooth, seamless profile
Easy installation
Hinged geartray for simple installation

Installation friendly with BESA drill points

With BESA drill points and alternative drill points for screw fixing, the Vienza offers a range of solutions for installation.

The mounting skirt attachment allows for flush fixing over the 20mm conduit and BESA box. Suitable for wall and ceiling mounting, with geartray hinges to speed up installation.

One light, one fixing, one flexible solution

Vienza is also available with fully integrated 3-hour duration emergency conversion. Suitable for use on defined escape routes, enabling stylish yet rugged emergency lighting for indoor and outdoor areas.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

View Eaton's full range of floodlights, bollards and outdoor lighting