Landscape

Vienza LED - Indoor or outdoor IP65 vandal resistant light

Designed for the latest LED technology the Vienza range brings a touch of style to interior and exterior applications requiring a tough, waterproof, energy efficient light source. Available in a variety of finished appearances, the Vienza blends effortlessly into a multitude of environments with the help of its smooth seamless profile.

All versions have vandal resistant polycarbonate body and diffuser in both square and round, and a choice of opal or clear prismatic diffusers with internal prisms, providing a smooth, wipe clean exterior. Mounting skirt and eyelid attachments for the round version, together with photocell kits complete the range, making Vienza a truly versatile lighting solution.

Resistance
Tough, vandal resistant polycarbonate
Aethetics
Smooth, seamless profile
Easy installation
Hinged geartray for simple installation

Installation friendly with BESA drill points

With BESA drill points and alternative drill points for screw fixing, the Vienza offers a range of solutions for installation.

The mounting skirt attachment allows for flush fixing over the 20mm conduit and BESA box. Suitable for wall and ceiling mounting, with geartray hinges to speed up installation.

One light, one fixing, one flexible solution

Vienza is also available with fully integrated 3-hour duration emergency conversion. Suitable for use on defined escape routes, enabling stylish yet rugged emergency lighting for indoor and outdoor areas.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

View Eaton's full range of floodlights, bollards and outdoor lighting

productfamily.specification

Part numbers

Variant  Cat No  Lumen Output  Wattage (W)  Llm/ cW  Weight (kg)  Em Cat No  Weight (kg)
1600 VRW0164KZ  1608 20.7 77.6 1.37 ELVRW0164KZ  1.87
2000 VRW0204KZ  2048 26.4 77.5 1.38 ELVRW0204KZ  1.88
For Black bodied variants replace the character W with B, e.g. VRW0164KZ becomes VRB0164KZ
For DALI dimming option replace character Z with DD, e.g. VRW0164KZ becomes VRW0164KDD
For Microwave sensor (LED only) add M to the end of the part number, e.g. VRW0164KZM
               
Attachments  Cat No  Weight (kg)        
Round white eyelid  VRWE  0.11          
Round black eyelid  VRBE  0.11          
Round white mounting skirt  VRWS  0.52          
Round black mounting skirt  VRBS  0.52          

Technical Specification

Light source and Control Gear Options - LED • LED – high output, high efficiency LED chip set optimised for maximum efficiency
• Energy efficient fixed output as standard
• DALI dimming option
Materials • Base - polycarbonate, white or black
• Diffuser - opal with internal prisms
• Geartray - steel, powder coated white
• Eyelid - polycarbonate, white or black
• Round mounting skirt - polycarbonate, white or black
Installation Notes • Suitable for ceiling or wall mounting
• BESA drill points on rear, and alternative drill points for screw fixing
• Round mounting skirt attachment allows flush fixing over 20mm conduit and BESA box
• Cable entry points from 3 directions, with cover caps to maintain body profile
• Geartray hinges for ease and speed of installation
• 3 way, 2 x 1.5mm2 terminal block
• Diffuser retained by captive screws, with cover caps to maintain body profile
• Fully retained eyelid attachment
• Supplied complete with lamp
Options • Fully integral emergency conversion, 3 hour duration
• Suitable for use on defined escape routes
• Round eyelid and mounting skirt attachment
• Fused option available
• Microwave sensor (LED only)
Specification To specify state: Square/Round IP65 vandal resistant compact LED/fluorescent luminaire, black/white polycarbonate base, tough wipe clean opal/prismatic polycarbonate diffuser with internal prisms, eyelid and mounting skirt attachment, and hinged geartray as Eaton’s Vienza range, part no. ___________
productfamily.downloadlink
X
Download Close