Aethon represents a new generation in area floodlighting. Along with a striking aesthetic, Aethon gives the designer real choice when considering a multitude of applications and scenarios. Pressure cast aluminium provides a robust housing and frame and also acts as an excellent heat sink, ensuring optimum performance from the LED chip array at both low and high ambient temperatures.
Whether your focus is on minimising capital expenditure, payback period or through life cost savings, LED lighting solutions present a smart business investment versus traditional technology, such as HID or fluorescent.
Part No | Distribution type | Bracket type | Lumen output | Wattage | Llm/cW | Weight (kg) | Windage | |
Aethon Small 86Watt | ||||||||
AET5S865KAZ | 5 | A | 9220 | 86 | 107.2 | 6.2 | 0.072M² | |
AET5S865KBZ | 5 | B | 9220 | 86 | 107.2 | 6.0 | 0.044M² | |
AET5S865KCZ | 5 | C | 9220 | 86 | 107.2 | 6.5 | 0.042M² | |
AET5S865KDZ | 5 | D | 9220 | 86 | 107.2 | 6.7 | 0.047M² | |
AET5S865KEZ | 5 | E | 9220 | 86 | 107.2 | 5.9 | 0.037M² | |
AET3S865KAZ | 3 | A | 8338 | 86 | 97.0 | 6.2 | 0.072M² | |
AET3S865KBZ | 3 | B | 8338 | 86 | 97.0 | 6.0 | 0.044M² | |
AET3S865KCZ | 3 | C | 8338 | 86 | 97.0 | 6.5 | 0.042M² | |
AET3S865KDZ | 3 | D | 8338 | 86 | 97.0 | 6.7 | 0.047M² | |
AET3S865KEZ | 3 | E | 8338 | 86 | 97.0 | 5.9 | 0.037M² | |
AET1S865KAZ | 1 | A | 9308 | 86 | 108.2 | 6.2 | 0.072M² | |
AET1S865KBZ | 1 | B | 9308 | 86 | 108.2 | 6.0 | 0.044M² | |
AET1S865KCZ | 1 | C | 9308 | 86 | 108.2 | 6.5 | 0.042M² | |
AET1S865KDZ | 1 | D | 9308 | 86 | 108.2 | 6.7 | 0.047M² | |
AET1S865KEZ | 1 | E | 9308 | 86 | 108.2 | 5.9 | 0.037M² | |
Aethon Small 120Watt | Distribution type | Bracket type | Lumen output | Wattage | Llm/cW | Weight (kg) | Windage | |
AET5S1205KAZ | 5 | A | 12784 | 121 | 105.7 | 6.2 | 0.072M² | |
AET5S1205KBZ | 5 | B | 12784 | 121 | 105.7 | 6.0 | 0.044M² | |
AET5S1205KCZ | 5 | C | 12784 | 121 | 105.7 | 6.5 | 0.042M² | |
AET5S1205KDZ | 5 | D | 12784 | 121 | 105.7 | 6.7 | 0.047M² | |
AET5S1205KEZ | 5 | E | 12784 | 121 | 105.7 | 5.9 | 0.037M² | |
AET3S1205KAZ | 3 | A | 11229 | 120 | 93.6 | 6.2 | 0.072M² | |
AET3S1205KBZ | 3 | B | 11229 | 120 | 93.6 | 6.0 | 0.044M² | |
AET3S1205KCZ | 3 | C | 11229 | 120 | 93.6 | 6.5 | 0.042M² | |
AET3S1205KDZ | 3 | D | 11229 | 120 | 93.6 | 6.7 | 0.047M² | |
AET3S1205KEZ | 3 | E | 11229 | 120 | 93.6 | 5.9 | 0.037M2 | |
AET1S1205KAZ | 1 | A | 12534 | 121 | 103.6 | 6.2 | 0.072M² | |
AET1S1205KBZ | 1 | B | 12534 | 121 | 103.6 | 6.0 | 0.044M² | |
AET1S1205KCZ | 1 | C | 12534 | 121 | 103.6 | 6.5 | 0.042M² | |
AET1S1205KDZ | 1 | D | 12534 | 121 | 103.6 | 6.7 | 0.047M² | |
AET1S1205KEZ | 1 | E | 12534 | 121 | 103.6 | 5.9 | 0.037M2 | |
Aethon Large 177Watt | 5 | A | 19916 | 178 | 111.9 | 12.6 | 0.103M² | |
AET5L1775KAZ | ||||||||
AET5L1775KBZ | 5 | B | 19916 | 178 | 111.9 | 12.0 | 0.075M² | |
AET5L1775KCZ | 5 | C | 19916 | 178 | 111.9 | 13.4 | 0.075M² | |
AET5L1775KDZ | 5 | D | 19916 | 178 | 111.9 | 12.7 | 0.078M² | |
AET3L1775KAZ | 3 | A | 17538 | 178 | 98.5 | 12.6 | 0.103M² | |
AET3L1775KBZ | 3 | B | 17538 | 178 | 98.5 | 12.0 | 0.075M² | |
AET3L1775KCZ | 3 | C | 17538 | 178 | 98.5 | 13.4 | 0.075M² | |
AET3L1775KDZ | 3 | D | 17538 | 178 | 98.5 | 12.7 | 0.078M² | |
AET1L1775KAZ | 1 | A | 19217 | 178 | 108.0 | 12.6 | 0.103M² | |
AET1L1775KBZ | 1 | B | 19217 | 178 | 108.0 | 12.0 | 0.075M² | |
AET1L1775KCZ | 1 | C | 19217 | 178 | 108.0 | 13.4 | 0.075M² | |
AET1L1775KDZ | 1 | D | 19217 | 178 | 108.0 | 12.7 | 0.078M² | |
Part No | Distribution type | Bracket type | Lumen output | Wattage | Llm/cW | Weight (kg) | Windage | |
Aethon Large 281Watt | ||||||||
AET5L2815KAZ | 5 | A | 30745 | 276 | 111.4 | 12.6 | 0.103M² | |
AET5L2815KBZ | 5 | B | 30745 | 276 | 111.4 | 12.0 | 0.075M² | |
AET5L2815KCZ | 5 | C | 30745 | 276 | 111.4 | 13.4 | 0.075M² | |
AET5L2815KDZ | 5 | D | 30745 | 276 | 111.4 | 12.7 | 0.078M² | |
AET3L2815KAZ | 3 | A | 27357 | 276 | 99.1 | 12.6 | 0.103M² | |
AET3L2815KBZ | 3 | B | 27357 | 276 | 99.1 | 12.0 | 0.075M² | |
AET3L2815KCZ | 3 | C | 27357 | 276 | 99.1 | 13.4 | 0.075M² | |
AET3L2815KDZ | 3 | D | 27357 | 276 | 99.1 | 12.7 | 0.078M² | |
AET1L2815KAZ | 1 | A | 28826 | 268 | 107.6 | 12.6 | 0.103M² | |
AET1L2815KBZ | 1 | B | 28826 | 268 | 107.6 | 12.0 | 0.075M² | |
AET1L2815KCZ | 1 | C | 28826 | 268 | 107.6 | 13.4 | 0.075M² | |
AET1L2815KDZ | 1 | D | 28826 | 268 | 107.6 | 12.7 | 0.078M² |
Light Engine and Control Gear Options | • High output, high efficacy LED array optimised for precision floodlights • Energy efficient fixed output control gear • 5000°K Ra 80 LED array |
Materials | • Body - Pressure die cast aluminium housing, heat sink and frame. Chromate conversion coating with powdercoat paint finish, RAL 9005 • Lens - Clear flat glass • Brackets - Steel / Pressure cast aluminium (dependent on option) |
Installation Notes | • Complete with pre-attached bracket - select at order stage • Includes 300mm 3 core 1.5mm2 flexible flying lead - easily demountable internally |
Photometric Data | Aethon offers the choice of three optical distributions, based on the IESNA standard patterns of light distribution, these are defined as Type 1, Type 3 and Type 5 - see next page for details |
Phone: 01753 608700 option 1, then option 3