KnowledgeSearch
Linear

CEAG AB12 LED Hazardous Area Linear Light Fixtures

Eaton’s Crouse-Hinds series AB12 linear fixtures are designed for use with LED tubes.  The AB12 is constructed with a robust aluminum housing and an impact-resistant borosilicate glass tube, providing extreme durability and reliability in Zone 1, 2, 21 and 22 hazardous areas.

Featuring an IP67 rating, the AB12 is designed for use in outdoor and indoor hazardous areas where moisture or corrosion may be a problem.  An optional external reflector provides application-specific light distribution.

The AB12 is available with LED lamp tubes (720, 1,440 and 2,000 lumens).

Certifications and compliances

IEC/EN standards

  • EC Type Examination Certificate: LOM 02 ATEX 2013 X
  • IECEx Certificate of Conformity: IECEx BKI 07.0008 X (fluorescent models only)
  • Marking accd. 2014/34/EU: Ex II 2 G Ex d IIB T6 Gb; Ex II 2 D Ex t IIIC T85°C Db
  • Marking accd. to IECEx: Ex d IIB T5; Ex tD A21 IP67 T78°C/T93°C
  • Degree of protection accd. to EN 60529: IP67

Design features

  • Suitable for Zone 1, 2, 21 and 22 hazardous areas
  • Robust copper-free aluminum, Ex-d housing provides excellent corrosion resistance and heat transfer properties
  • Available with LED tubes or fluorescent lamps
  • IP67 degree of protection
  • Easy to open cover and large terminal housing simplifies installation
  • Fluorescent models available with electronic or electromagnetic ballasts
  • External reflector and protective wire guard optional

Standard materials

  • Housing – copper-free aluminum with powder coating
  • Lens – borosilicate glass

productfamily.specification

Ordering information – standard light fixture

Ordering information – fixture with emergency battery