Floodlights

CEAG dTLS 85 Explosion-protected HID Floodlights

Crouse-Hinds series CEAG dTLS 85 HID explosion-protected floodlights are certified for use in IEC Zones 1 and 2 hazardous areas.  Featuring an Ex-d enclosure constructed from cooper-free aluminum, the floodlight has an IP66 rating and is available from 70W to 250W.

The dTLS 85 floodlight is well-suited for hazardous locations in harsh environments, such as offshore oil and gas production plants or industrial, chemical and petrochemical plants, oil and gas production plants, pipelines, refineries and loading ramps.  

An emergency power supply unit is available for battery back-up operation in the event of a power failure.  When used in combination with the dTLS 85 floodlight, escape routes and evacuation equipment can be safely illuminated, even from larger distances.

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: dTLS 85 - DMT 03 ATEX E 039
  • Emergency power supply unit – PTB 07 ATEX 2002 X
  • IECEx Certificate of Conformity: IECEx BVS 11.0066
  • Marking acc. to 2014/34/EU: dTLS 85 - Ex II 2 G Ex de IIC T3 Gb (dTLS 85250) / Ex II 2 G Ex de IIC T4 Gb (dTLS 85070)
  • Emergency power supply unit – Ex II 2 G Ex de IIC T6
  • Marking acc. to IECEx: Ex de IIC T3 Gb / ---
  • Degree of protection acc. to EN 60529: IP66

Design features

  • Certified for use in IEC Zones 1 and 2 hazardous areas
  • Robust design meets high corrosion protection and mechanical strength requirements
  • IP66 environmental rating
  • Threaded flameproof joints are constructed from brass, enabling easy opening of the housing even after long operating periods
  • Scratchproof, borosilicate glass lens protects against harmful environmental influences
  • Vaporized reflectors designed for various angles of light diffusion
  • Large Ex-e terminal compartment for easy installation 
  • Emergency power supply unit provides safe light for evacuation routes and equipment in hazardous areas with an emergency light duration of 1.5 hrs during power failure

Standard materials

  • Enclosure –  copper-free aluminum with powder coating
  • Lens – borosilicate glass
  • Reflector – polished aluminium
  • External screws – stainless steel
productfamily.specification

Ordering information – dTLS 85

Type Description Lamp/Wattage Reflector Rated Luminous Flux Order No.
dTLS 85250 S
Diffuser lens, inductive  HIT-DE / HST-DE 250W Wide beam
20000 lm / 28000 lm CGS 123 8588 P0001
dTLS 85250 S -40°C to +40°C  Diffuser lens, inductive 
HIT-DE / HST-DE 250W  Wide beam
20000 lm / 28000 lm
CGS 123 8588 P0004
dTLS 85250 S
Diffuser lens, compensated circuit  HIT-DE / HST-DE 250W 
Wide beam
20000 lm / 28000 lm
CGS 123 8588 P1001
dTLS 85250 P
Parabolic reflector, inductive  HIT-DE / HST-DE 250W 
Narrow beam
20000 lm / 28000 lm
CGS 123 8588 P0002
dTLS 85250 P
Parabolic reflector, compensated circuit 
HIT-DE / HST-DE 250W 
Narrow beam
20000 lm / 28000 lm
CGS 123 8588 P1002
dTLS 85070 P
Parabolic reflector, compensated circuit 
HST-DE 70W
Narrow beam
6800 lm
CGS 123 8588 P0003

Ordering information – Emergency power supply unit

Type Description Lamp/Wattage Reflector Rated Luminous Flux Order No.
Power supply unit 230-240 VAC Includes dTLS 85070 P fixture HST-DE 70W
Narrow beam
6800 lm
GHG 660 1915 R0001
Power supply unit 120 VAC Includes dTLS 85070 P fixture
HST-DE 70W
Narrow beam
6800 lm
GHG 660 1915 R0002
Power supply unit 230-240 VAC Battery only, no light fixture --- ---
---
GHG 664 5001 R0001