KnowledgeSearch
Linear

CEAG eLLK Non-metallic Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series eLLK fluorescent light fixture is an ideal source of general illumination, indoors or out, in hazardous environments around the globe.  The eLLK is used in IEC Zone hazardous areas.  Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present. 

eLLK light fixtures are also ideal for areas where low mounting height, immediate full illumination and even light distribution associated with a line-type light source are required, such as loading docks, tunnels and stairways.  The fixture is available with a self-contained battery system for emergency lighting applications.

The eLLK linear fixture meets the standards and codes of regulating agencies throughout the world, which simplifies product specifying for multi-national users.

Safety
Global certifications
Durability
Corrosion-resistant construction
Reliability
Battery back-up available

Certifications and compliances

IEC certified models (does not apply to all eLLK fixtures):

  • EC-Type Examination Certificate: BVS 09 ATEX E034
  • IECEx Certificate of Conformity: IECEx BVS 09.0033
  • Marking accd. to 2014/34/EU: Ex II 2G Ex db eb IIC T4 Gb; Ex II 2 D Ex tb IIIC T80°C Db
  • Marking accd. to IECEx: Ex de IIC T4 Gb; Ex tb IIIC T80°C Db

NEC and CEC certified models (does not apply to all eLLK fixtures):

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 1, Group IIC
  • Class II, Division 1, Groups E, F, G (Canada)
  • Class II, Division 2, Groups F, G (U.S.)
  • Class III, Simultaneous Presence (Class I and Class II)
  • UL standard: UL1598 – Luminaires
  • CSA standard: E79 Series

Design features

  • Wide ambient temperature range suitability -25°C to +55°C (eLLK), -25°C to +50°C (eLLK with battery back-up)
  • Lamps operate independently – one lamp failure will not affect remaining lamp operation
  • Standard bi-pin lamps – most common lamp used in office environments; energy-efficient and cost-effective
  • eLLK fixture can be used with CEAG LED module to quickly retrofit from fluorescent to LED technology
  • Interlocked switch – automatically cuts power to both lamps and ballast when the lens is opened
  • Removable lens – hinged on both sides for easy installation and maintenance
  • Dual entries – extra large wire well eliminates need for separate junction boxes (own with cable gland and conduit hub)
  • Corrosion-resistant construction – non-metallic body, gasketed lenses and lens locking system for an IP66, NEMA 4X rating
  • Electronic ballast operates at voltage range of 110-254 VAC ± 10%, 50-60 Hz
  • eLLK models with battery back-up operate one lamp for 1-1/2 hours should power go out; a microprocessor monitors the charging functions of the battery, and LEDs provide visual indication of battery life

Standard materials

  • Housing – glass fiber-reinforced polyester 
  • Lens – polycarbonate

Drawings and design support

productfamily.specification
0
分类标准
()