The Crouse-Hinds series eLLK fluorescent light fixture is an ideal source of general illumination, indoors or out, in hazardous environments around the globe. The eLLK is used in IEC Zone hazardous areas. Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.
eLLK light fixtures are also ideal for areas where low mounting height, immediate full illumination and even light distribution associated with a line-type light source are required, such as loading docks, tunnels and stairways. The fixture is available with a self-contained battery system for emergency lighting applications.
The eLLK linear fixture meets the standards and codes of regulating agencies throughout the world, which simplifies product specifying for multi-national users.
IEC certified models (does not apply to all eLLK fixtures):
NEC and CEC certified models (does not apply to all eLLK fixtures):