The Crouse-Hinds series CEAG eLLK LED light fixture is an ideal source of general illumination, indoors or out, in Zone 1, 2, 21 and 22 hazardous environments. This linear fixture combines the field-proven eLLK housing and EVG09 ballast with the latest LED technology for 110,000 hours of rated life, improved illumination and efficiency, and an extended temperature range of -25ºC to +55ºC.
Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.
eLLK LED light fixtures are also ideal for areas where low mounting height, immediate full illumination and even light distribution associated with a line-type light source are required, such as loading docks, tunnels and stairways.
IEC/EN standards