Floodlights

CEAG PX04 and FLT10 Explosion-protected HID Floodlights

Crouse-Hinds series CEAG PX04 and FLT10 HID explosion-protected floodlights are certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas. 

Constructed from cooper-free aluminum with a scratchproof glass lens, the floodlight features an IP66 rating and is available in 70W to 600W HID with a variety of lamp types.

The FLT10 floodlight is specifically designed for use in areas with extreme climates, and it is certified for ambient temperatures from -55°C up to +55°C.

PX04 and FLT10  floodlights are designed to provide illumination for large areas or objects where flammable vapors and gases are present, and they can withstand harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures.

Certifications and compliances

IEC/EN standards

  • Type Examination Certificate: BVS 09 ATEX E 050 X
  • IECEx Certificate of Conformity: IECEx BVS-10.0009X
  • Marking acc. to 2014/34/EU: 
    • PX04 - Ex II 2G Ex d eb IIB T2-T4 Gb / Ex II 2D Ex tb IIIC T85°C-T210°C Db
    • FLT10 - Ex II 2G Ex de IIB T3-T4 Gb / Ex II 2D Ex tb IIIC T130°C-T190°C Db
  • Marking acc. to IECEx: 
    • PX04 - Ex de IIB T2-T4 / Ex tD A21 IP66 T85°C - 210°C
    • FLT10 - Ex de IIB T3-T4 / Ex tD A21 IP66 T130°C - 190°C 
  • Degree of protection acc. to EN 60529: IP66

Design features

  • Certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas
  • Robust design meets high corrosion protection and mechanical strength requirements
  • Large Ex-e terminal compartment for easy installation 
  • Wide and narrow beam pattern options distribute light where you need it most
  • IP66 environmental rating
  • Adjustable mounting bracket allows for optimal positioning of light
  • FLT10 specifically designed for use in areas with extreme climates, and is certified for ambient temperatures from -55°C up to +55°C

Standard materials

  • Enclosure – copper-free aluminum
  • Lens – borosilicate glass
  • Reflector – polished aluminum
  • External screws – stainless steel
productfamily.specification

Ordering information – PX

TYPE Lamp/Wattage Reflector Rated Luminous Flux Weight Order No.
PX 0405
IQT - 500W
Narrow beam
10000 lm
23 kg
NOR 000 115 170 209
PX 0405
IQT - 500W
Wide beam
10000 lm
23 kg
NOR 000 115 170 309
PX 0407
HIT / HST 70W
Narrow beam
5100/6000 lm
23 kg
NOR 000 115 170 230
PX 0415
HIT / HST 150W
Narrow beam
11000/15000 lm
31 kg
NOR 000 115 170 233
PX 0415
HIT / HST 150W
Wide beam
14000/15000 lm
31 kg
NOR 000 115 170 333
PX 0425
HIT / HST 250W
Narrow beam
19000/28000 lm
31 kg
NOR 000 115 170 227
PX 0425
HIT / HST 250W
Wide beam
19000/28000 lm
31 kg
NOR 000 115 170 327
PX 0440H
HIT 400W
Narrow beam
33000 lm
31 kg
NOR 000 115 170 222
PX 0440H
HIT 400W
Wide beam
33000 lm
31 kg
NOR 000 115 170 322
PX 0440S
HST 400W
Narrow beam
48000 lm
31 kg
NOR 000 115 170 221
PX 0440S
HST 400W
Wide beam
48000 lm
31 kg
NOR 000 115 170 321
PX 0460
HST 600W
Narrow beam
90000 lm
31 kg
NOR 000 115 170 215
PX 0460
HST 600W
Wide beam
90000 lm
31 kg
NOR 000 115 170 315

Ordering information – FLT

TYPE Lamp/Wattage Reflector Rated Luminous Flux Weight Order No.
FLT 1007
HIT / HST 70W
Narrow beam
5100/6000 lm
41 kg
FLT10 0 07271 W002
FLT 1007
HIT / HST 70W
Wide beam
5100/6000 lm
41 kg
FLT10 0 07271 N002
FLT 1010
HIT / HST 100W  Wide beam   10000/9000 lm     41 kg
FLT10 0 10401 W002 
FLT 1010
HIT / HST 100W
Narrow beam
10000/9000 lm
41 kg
FLT10 0 10401 N002
FLT 1015
HIT / HST 150W
Wide beam
11000/15000 lm
41 kg
FLT10 0 15401 W002
FLT 1015
HIT / HST 150W
Narrow beam
11000/15000 lm
41 kg
FLT10 0 15401 N002
FLT 1025
HIT / HST 250W
Wide beam
19000/28000 lm
41 kg
FLT10 0 25401 W002
FLT 1025
HIT / HST 250W
Narrow beam
19000/28000 lm
41 kg
FLT10 0 25401 N002
FLT 1040
HIT 400W
Wide beam
33000 lm
41 kg
FLT10 I 40401 W002
FLT 1040
HIT 400W
Narrow beam
33000 lm
41 kg
FLT10 I 40401 N002
FLT 1040
HST 400W
Wide beam
48000 lm
41 kg
FLT10 S 40401 W002
FLT 1040
HST 400W
Narrow beam
48000 lm
41 kg
FLT10 S 40401 N002