Linear
CEAG RLF Recessed Mount Hazardous Area Linear LED and Fluorescent Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CEAG RLF Recessed Mount Hazardous Area Linear LED and Fluorescent Light Fixtures

Eaton’s Crouse-Hinds series RLF recessed mounted LED and fluorescent linear fixtures are designed for flush and surface mounting in Zone 1, 2, 21 and 22 hazardous areas.

Available in white painted sheet steel or polished stainless steel, the RLF is ideal for clean room applications in pharmaceutical and chemical facilities, as well as paint shops and spraying cabinets.  The RLF linear is designed with dual channel EVG 09 electronic ballasts and a 5mm thick frameless glass cover with internal hinges.  The RLF has an IP65 environmental rating and features an integrated safety switch, which prevents the light from being turned on while the cover is open.

The RLF is available in three LED lamp configurations, providing 2,500, 5,000 and 10,000 lumens.  The fixture is also available with 18W, 36W and 58W fluorescent lamps, in 2-, 3- or 4-lamp configurations.  For emergency lighting applications, the RLF can be supplied with a self-contained battery system, providing 1.5 or 3 hours of emergency lighting.

Safety
Zones 1, 2, 21 and 22
Reliability
Ideal for clean rooms
Safety
Available battery system

Certifications and compliances

IEC/EN standards

  • EC Type Examination Certificate: FTZU 06 ATEX 0050 X
  • Marking accd. to 94/9/EC - (standard RLF): Ex II 2 G Ex ed IIC T4;  Ex II 2 D Ex tb IIIC T60°C Db
  • Marking accd. to 94/9/EC - (RLF with emergency battery): Ex II 2 G Ex d e ib mb IIC T4 Gb; Ex II 2 D Ex tb IIIC T60°C Db
  • Permissible ambient temperature: -20°C up to +40°C (standard RLF); 0°C up to +40°C (RLF with emergency battery)
  • Degree of protection accd. to EN 60529: IP65

Design features

  • Suitable for Zone 1, 2, 21 and 22 hazardous areas
  • Flush mount fixture is ideal for hazardous area clean rooms in pharmaceutical and chemical facilities
  • White painted sheet steel or stainless steel housing provides excellent resistance to corrosion and contaminants
  • Available in three different LED lamp packages, providing 2,500, 5,000 and 10,000 lumens.
  • Also available with 18W, 36W and 58W fluorescent lamps
  • IP65 degree of protection
  • Dual channel ballast allows for safe operation of the second lamp if one lamp fails
  • Large terminal housing and twin-ended through wiring simplifies installation
  • Suitable for B15 fire resistance ceilings
  • Adjustable mounting brackets available for installing the RLF on walls or ceilings
  • Available with a self-contained battery system for emergency lighting applications

Standard materials

  • Housing – painted sheet steel or polished 304 stainless steel
  • Lens – glass, single 5mm thick safety pane