KnowledgeSearch
Floodlights

Champ Pro PFMA LED Industrial Floodlights

Eaton's Crouse-Hinds series Champ Pro PFMA LED floodlights are designed to provide full-spectrum, crisp, white light in heavy industrial and harsh areas. Eleven versions of the Champ PFMA are available, ranging from 3,000 to 50,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

Our PFMA LED floodlights are designed with a Type 4X, epoxy powder coated die cast aluminum housing, making them ideal for outdoor wall and stanchion mounted general area lighting where corrosive, wet, dusty, hot and/or cold conditions exist.

Reliability
60,000 hours at 55°C ambient
Reliability
Operating ambient -40°C to 65°C
Efficiency
72% energy savings over HID

Certifications and compliances

NEC/CEC

  • Wet locations, Type 4X, IP66

UL standards

  • UL1598 Luminaires, UL1598A Marine, UL8750

CSA standard

  • cUL Listed to CSA standard CSA C22.2 No. 250

IEC standards

  • IEC 60598
  • CE

Design features

  • Eleven models from 3,000 lumens to 50,000 lumens for a wide range of industrial floodlighting applications
  • Provides up to 60,000 hours rated life at 55°C – eliminates need for frequent lamp replacement
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life
  • Energy-efficient technology – up to 72% energy savings over HID floodlights
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Easy installation – yoke design to mount to existing Crouse-Hinds series SFA6 slipfitter and SWB6 wall mount
  • Cool white (5000K, 70 CRI) and warm white (3000K, 80 CRI)
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Serviceable drivers
  • Contains no mercury or other hazardous substances
  • Operating ambient -40°C to 65°C

Standard materials

  • Body – straight: steel; 45°: malleable iron; 90°: malleable iron
  • Gland nut – steel
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel

Videos

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Warm white, Dimmable driver, 3/4" entry, 175-250W equivalent, Heat and impact resistant glass lens, 9000 lumens, 138 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Warm white, Dimmable driver, 3/4" entry, 175-250W equiv, Heat and impact resistant glass lens, 9000 lumens, 138 lm/W, Die cast alum, Yoke mt, 100-277 Vac, 108-250 Vdc, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 175-250W equivalent, Heat and impact resistant glass lens, 9000 lumens, 138 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 175-250W equivalent, Polycarbonate lens, 9000 lumens, 138 lm/W, Die cast aluminum, Yoke mount, 100-277 Vac, 108-250 Vdc, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 175-250W equivalent, Diffused glass lens, 9000 lumens, 138 lm/W, Die cast aluminum, Yoke mount, 100-277 Vac, 108-250 Vdc, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 175-250W equiv, Heat and impact resistant glass lens, 9000 lumens, 138 lm/W, Die cast alum, Yoke mt, 100-277 Vac, 108-250 Vdc, 66W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 175-250W equiv, Heat and impact resistant glass lens, 9000 lumens, 138 lm/W, Die cast alum, Yoke mt, 100-277 Vac, 108-250 Vdc, 66W, 3x3 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 150-175W equivalent, Heat and impact resistant glass lens, 7000 lumens, 137 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 52W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 100-150W equivalent, Heat and impact resistant glass lens, 5000 lumens, 131 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 39W, 7x6 optics
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.54A, Cool white, Dimmable driver, 3/4", 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optics, White paint, 347-480 Vac, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.54A, Cool white, Dimmable driver, 25mm entries, 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.54A, Cool white, Dimmable driver, 3/4", 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optics, Bronze paint, 347-480 Vac, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.54A, Cool white, Dimmable driver, 3/4" entries, 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 4.14A, Cool white, Dimmable driver, 3/4", 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optic, White paint, 100-277 Vac, 127-300 Vdc, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 4.14A, Cool white, Dimmable, 25mm entries, 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optic, Gray paint, 100-277 Vac, 127-300 Vdc, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 4.14A, Cool white, Dimmable, 3/4", 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optics, Bronze paint, 100-277 Vac, 127-300 Vdc, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 4.14A, Cool white, Dimmable, 3/4" entries, 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optic, Gray paint, 100-277 Vac, 127-300 Vdc, 400W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.24A, Cool white, Dimmable driver, 25mm entries, 1500W+ equiv, Heat and impact resistant glass lens, 40000 lm, 119 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 340W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.24A, Cool white, Dimmable driver, 3/4" entries, 1500W+ equiv, Heat and impact resistant glass lens, 40000 lm, 119 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 340W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 3.35A, Cool white, Dimmable, 25mm entries, 1500W+ equiv, Heat and impact resistant glass lens, 40000 lm, 119 lm/W, Die cast alum, 7x6 optic, Gray paint, 100-277 Vac, 127-300 Vdc, 340W
Eaton Crouse-Hinds series Champ Pro PFMA high lumen LED floodlight, 3.35A, Cool white, Dimmable, 20mm entries, 1500W+ equiv, Diffused glass lens, 40,000 lumens, 119 lm/W, Die cast alum, 7x6 optics, Gray paint, 100-277 Vac, 127-300 Vdc, 340W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 3.35A, Cool white, Dimmable, 3/4" entries, 1500W+ equiv, Heat and impact resistant glass lens, 40000 lm, 119 lm/W, Die cast alum, 7x6 optic, Gray paint, 100-277 Vac, 127-300 Vdc, 340W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.63A, Warm white, Dimmable driver, 3/4", 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 217W
Eaton Crouse-Hinds series Champ Pro PFMA high lumen LED floodlight, 2.18A, Warm white, Dimmable, 3/4" entries, 750-1000W equiv, Diffused glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, White paint, 100-277 Vac, 127-300 Vdc, 217W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 2.18A, Warm white, Dimmable, 3/4" entries, 750-1000W equiv, Diffused glass lens, 25,000 lumens, 117 lm/W, Die cast aluminum, 7x6 optics, Gray paint, 100-277 Vac, 127-300 Vdc, 217W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 2.18A, Warm white, Dimmable, 3/4", 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, Gray paint, 100-277 Vac, 127-300 Vdc, 217W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.63A, Cool white, Dimmable driver, 3/4", 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, White paint, 347-480 Vac, 217W
Eaton Crouse-Hinds series Champ Pro PFMA high lumen LED floodlight, 0.63A, Cool white, Dimmable driver, 3/4" entries, 750-1000W equiv, Diffused glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, Bronze paint, 347-480 Vac, 217W
Eaton Crouse-Hinds series Champ Pro PFMA high lumen LED floodlight, 0.63A, Cool white, Dimmable driver, 3/4", 750-1000W equivalent, Diffused glass lens, 25,000 lumens, 117 lm/W, Die cast aluminum, 7x6 optics, 347-480 Vac, 217W
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.63A, Cool white, Dimmable driver, 25mm, 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, Gray paint, 347-480 Vac, 217W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close