Champ Pro PVMA low bay LED fixtures from Eaton's Crouse-Hinds Division are engineered to provide maintenance-free illumination in the most demanding environments. The Champ Pro PVMA features a compact, high efficacy design with custom Type I, III and V optics to ensure maximum efficiency and mounting flexibility, including the ability to retrofit the Crouse-Hinds installed base to service both LED upgrades and new projects.
The compact and lightweight PVMA LED light is available in 5,000 and 7,500 lumen models. It is designed to perform reliably in indoor or outdoor areas where extreme ambient temperatures, corrosive, wet or dusty conditions or high vibration are common.
NEC and CEC
UL standards
CSA Standard
IEC Standard
DesignLights Consortium® Qualified†
†Refer to www.designlights.org for full listing details