The Crouse-Hinds series Champ Pro WPMV is uniquely engineered to provide a low profile wallpack solution for industrial lighting applications. It’s the ideal choice for vertical surface lighting where conditions require high quality, reliable illumination.
Champ Pro WPMV LED wallpacks are engineered to provide maintenance-free illumination, long life and high performance in industrial areas. They are available from 3,000 to 7,000 lumens and are designed for extreme conditions.
UL standards
CSA standard
Marine and wet locations, NEMA 4X, IP66
DesignLights Consortium® Qualified (pending)