The Chatham range provides a classic and durable solution for a wide variety of outdoor applications.
The housing is constructed from either extruded, die-cast aluminium or 316 marine grade stainless steel depending on the variant and feature a tough UV stabilised polycarbonate lens protecting the optical section. Externally rated to IP65 the Chatham range is suited to many environments.
Root mounting post
Description | Cat No. | Weight (kg) | Emergency Cat No. | Weight (kg) |
Flat top black aluminium | CHAF17145KZBA | 5.8 | EBCHAF17145KZBA | 7.5 |
Domed top black aluminium | CHAD17145KZBA | 5.6 | EBCHAD17145KZBA | 7.3 |
Domed top Stainless Steel | CHAD17145KZSS | 9.0 | EBCHAD17145KZSS | 10.7 |
Accessories | ||||
Description | Cat No | Weight (kg) | ||
Root mounting post | CHARMP | 4.2 | ||
Support collar | CHASUC | 2.4 |
Light Engine and Control Gear Options | • High efficacy linear LED light engines • >80 CRI 5000°K • Energy efficient LED system |
Materials | • Extruded and die cast aluminium, Black powder coated RAL 9005 / 316L Stainless Steel body • Polycarbonate UV stabilised lens |
Options | • 3 hour maintained emergency versions • Additional Support Collar for added stability in challenging environments • Root Mounting Post for soft ground installations, for added stability and durability • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • All variants are complete with tri-frame mounting bolts – these must be cast in and used as a minimum standard mounting method below hard standing or compacted sub-layer. • A minimum of 0.02m³ cast concrete shall be used in conjunction with the tri-frame mounting bolts. The concrete shall be to a minimum depth of 300mm allowing 70mm of thread above finished level • For soft ground the alternative Root Mounting Post (CHARMP) must be installed • It is recommended that the base of all bollards are filled with 300mm of sharp sand or other desiccate to inhibit condensation. • All ground mounted luminaires are liable to some condensation. Condensation may be visible in the Chatham lens area when switched off and will dissipate in use |
Specification | To specify state: Chatham range, extruded aluminium construction with powder coat paint finish, / 316 Stainless Steel. High performance low glare distribution with high output light engines. Dust tight and water jet proof to IP65 with IP44 internal chamber for 3 hour integrated emergency versions, as Eaton’s Chatham range, part no.__________ |
Phone: 01753 608700 option 1, then option 3